Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
When drilling for ore at shallower sites complexity and cost can be significantly reduced using a motor driven helical screw drill bit. New sensors and on-board processing of the power demands of the drill’s motor allows automatic logging information on the changing composition of the soil that the drill passes through. This allows faster and more accurate prioritization of follow-on site surveys, saving manpower and costs. The key goals were:
Logging the motor’s load condition allowed precise control of drill rotation speed, improving the integrity of the recovered soil samples. This was simplified through the use of the BCM bus converter modules built-in PMBus ports. These rugged converters operate over wide temperature ranges and offer excellent resistance to shock and vibration improving system reliability. Key benefits were:
Bus Converter digital interface simplified logging of motor speed and torque data
The wide input voltage range of the BCM converters compensated for the long power cable
91.5% conversion efficiency simplified heat management as fan cooling was not permitted
The truck-based AC generator output was rectified to provide a 330VDC bus that remotely powered the drive motor via a long cable. At the drill head, four BCM VIA Bus converters with their outputs in series transformed and isolated the 330V rail, providing the drill’s motor drive electronics with a 2.5kW 160VDC rail. Two DCM DC-DC converters provided regulated 28V rails from the 330V DC bus to power instrumentation and processors. To analyze this power chain, go to Vicor Whiteboard online tool.
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions