Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Replacing an older radar with a smaller, lighter, and more capable system meant the need for more power in less space. The advanced surveillance radar required a power supply that could be quickly modified to support multiple generations of radars for high-resolution imaging, target tracking, and submarine periscope detection in all weather conditions.
Vicor VPX power supplies are based on high performance power modules and efficiently deliver the power and voltages required within the standard footprint. The VPX power supplies are configurable, rugged, and can be easily modified and adapted to new requirements for quick prototyping. Scalable and adaptable to provide a form factor that easily upgradeable in the future.
A 3U VITA 62 compliant configurable power system
A power supply that can be quickly modified and easily connected
Meeting MIL-STD for aircraft power
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter
technology, which provides superior density in a low-profile package. This solution can
provide up to 600W within the 3U package. Employing high efficiency, two-sided conduction-
cooled modules, the Vicor VITA 62 power supply meets the 85°C operational temperature (at
the card edge) while powering the downstream loads.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements