Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Battery-electric mobile power platforms use high-density DC-DC modules and can replace diesel gensets on movie locations to reduce noise and emissions. Listen to the podcast.
Hollywood, for all its environmental advocacy, doesn’t always make the best choices for the environment or rely on the greenest power sources. Most production companies rely on gas and diesel generators, which not only emit CO₂ emissions but a huge amount of noise. ReVolt Holdings has developed a solution that provides clean, mobile, always-on electricity, and they’ve already worked with Amazon, Apple, Sony Pictures, Warner Bros. Discovery, and even HBO.
Microgate’s out-of-this-world mission requires precision power
Microgate and Vicor power the world's largest telescope! Vicor’s modules deliver 10kW to 5400 actuators, helping Microgate eliminate space image distortion
Revolt is tackling the film industry’s dirtiest production secret - CO2 emissions
ReVolt Fuel tackles the film industry emitting 700k tons of CO2 per year to deliver clean on-set electricity with help of Vicor power modules
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems.
ReVolt is cleaning up the film industry
ReVolt replaces noisy diesel generators on film sets with a clean mobile battery system