Skip to main content

FlatPAC-EN™ MI

The FlatPAC-EN MI is a rugged, ultra-low-profile MIL-COTS power supply with a power density greater than 7W/in³. Configured with user-selected, highly-reliable Vicor modules, the supply provides up to four isolated outputs ranging from 2 to 95VDC and a total output power of 500W (425W for EN 61000-3-2 compliance). Conformal coating is an available option for demanding environments.

Vicor MIL-COTS FlatPAC MI power supply

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and Benefits

User configurable supply with one to four outputs

User configurable supply with one to four outputs

Can operate in both conduction and convection applications

Can operate in both conduction and convection applications

Meets harmonic requirements

Meets EN61000‑3‑2 European harmonic requirements

Rugged package for demanding environments

Rugged package for demanding environments

Resources

  • Outline Drawing for FlatPAC-EN
    PDF    DXF
  • for FlatPAC-EN 2 Outputs
    STEP
  • for FlatPAC-EN 3 Outputs
    STEP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

FlatPAC-EN

An ultra-low-profile power supply with a power density greater than 7W/in³