Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
The LoPAC MI COTS family consists of three ultra-low-profile, fan-cooled, switching power supplies that combine the advantages of power factor correction (PFC) with high power density. All units feature universal input and accept voltages from 85 to 264VAC, 47 – 500Hz or 100 – 300VDC (100 – 380VDC for the PFC Mini). All LoPAC MI products feature a physically rugged design for COTS applications and have available options such as –40°C operation and conformal coating for demanding environments.
User-configurable supplies with one to six outputs dependent on model
Protective features: inrush limiting, transient protection and EMI filtering
Fully compliant with global standards
Rugged package for demanding environments
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.
Ultra-low-profile, fan-cooled, switching power supplies with PFC