Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
The Maxi, Mini, Micro family of DC-DC converters provides high density, low noise, with advanced power processing. The Maxi, Mini, and Micro converters are compact and efficient, offer wide input ranges, remote sense, enhanced output programmability and low standby dissipation. Low-noise zero-current and zero-voltage switching and advanced power semiconductor packaging provide up to 120W/in3 with low temperature gradients.
Fully encapsulated, Maxi, Mini and Micro series DC-DC converters utilize a proprietary spin-fill process that assures complete, void-free encapsulation making them suitable for the harshest environments. Two grades (H & M), are available with temperatures to –55°C operating and –65°C storage. H & M-Grade modules are qualified to the stringent environmental tests of MIL-STD-810 and MIL-STD-202 and undergo 100% environment stress screening.
Low‑noise zero‑current switching and zero‑voltage switching technology
Output voltage adjusts from 10 to 110%
Input undervoltage lockout
Output overvoltage protection
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Rugged DC-DC converters supporting traditional design
Up to a total of 300W from one, two or three outputs
Rugged input filter module for Maxi, Mini, Micro
MIL output ripple attenuation module
User-defined, modular power solutions for MIL-COTS
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs