Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Case study: Logistic robots
Logistic robots like AMRs and AGVs provide inventory management and order fulfillment tasks within large warehouse environments and can have different sizes and functionalities. These robots are fueled by 24V to 72V batteries with charging performed on an as-needed basis, making power conversion efficiency – along with size and weight – critical. Power conversion is more challenging with navigation, sensing and safety requirements increasing. The key goals were:
A logistics robots’ job is to be productive and move safely through warehouses full of obstacles. Vicor high-performance power modules help save weight and space on board, allowing for more accessories to ensure safe operation. The power delivery network can be easily reconfigured and used for other platforms with different power requirements by simply changing or adding modules.
Zero-Voltage Switching topology provides 97.4% efficiency
Power modules can be scaled to meet diverse power requirements
Compact, high-density power modules optimize available space
The PRM™ power module, a high-performance buck-boost regulator creates an intermediate bus of 24V to 48V with 96 to 98% efficiency to power servos and additional downstream power modules, including fixed ratio NBMs, ZVS buck and ZVS buck-boost regulators. All modules can also be paralleled for higher power conversion.
Non-isolated fixed-ratio
Input: 36 – 60V
Output: 7.2 – 15.3V
Power: Up to 2400W
Efficiency: Over 98%
As small as: 23 x 17 x 5.2mm
The second powertrain architecture highlights the use of direct conversion from the battery to the point-of-load. PRM™, ZVS Buck, and ZVS Buck-Boost regulators support these applications. One example is the PI3740 ZVS Buck-Boost regulator which provides more than 100W of power from a 10 x 14 x 2.5mm SiP package with peak efficiencies of up to 96%.
Non-isolated regulated
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Peak efficiency: 97%
10.5 x 14.5 x 3.05mm
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Rugged, reliable, and efficient power modules maximize uptime in harsh environments
Harvesting robots perform various tasks on farms, often autonomously and are equipped with sensors, cameras, and GPS systems to navigate their environment
Compact power modules allow space for advanced sensors that improve security and performance
Inspection robots can monitor infrastructure more frequently and allow for rapid remediation before problems occur, saving lives, time, and money