Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Thermal calculations required when selecting heat sinking are relatively straightforward but can be time-consuming, particularly if you want to investigate the impact of changes to certain parameters. To help speed up the process of determining what heat sink is required for your design, the Vicor tool suite includes a calculator that lets you quickly and easily evaluate thermal issues for heat sink selection.
The tool can make four separate calculations:
Originally designed for use with Vicor modules, the tool can also be applied to thermal calculations for our other products. For more in-depth calculations, there is an option to download an Excel spreadsheet.
Ensuring adequate heat sinking is critical for reliable power system operation. Try the thermal calculation for heat sink selection, and see how it could speed up your development process.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
电流倍增与电流密度对当今人工智能供电必不可少:Patrizio Vinciarelli 访谈
Vicor 首席执行官 Patrizio Vinciarelli 分享了当今为 AI 供电的见解,轻松扩展以及卓越的电流需求
ReVolt 正在攻克电影行业最不愿公开的污染问题——二氧化碳排放
ReVolt Fuel 解决了电影行业每年排放 70 万吨二氧化碳的难题,在 Vicor 电源模块的帮助下提供清洁的现场电力
采用 48V 分比式电源架构™为 AI 处理器供电
采用 48V 分比式电源架构™ 克服传统的多相方案限制,显著降低了高需求负载下的 I²R 热损耗