Case study: Logistic robots
High-efficiency power modules maximize system run-time and improve productivity
Customer’s challenge
Logistic robots like AMRs and AGVs provide inventory management and order fulfillment tasks within large warehouse environments and can have different sizes and functionalities. These robots are fueled by 24V to 72V batteries with charging performed on an as-needed basis, making power conversion efficiency – along with size and weight – critical. Power conversion is more challenging with navigation, sensing and safety requirements increasing. The key goals were:
- Scalable power so the platform could be quickly reconfigured for different use cases
- High efficiency to extend run time
- Support for a variety of point-of-load voltages without added weight
The Vicor solution
A logistics robots’ job is to be productive and move safely through warehouses full of obstacles. Vicor high-performance power modules help save weight and space on board, allowing for more accessories to ensure safe operation. The power delivery network can be easily reconfigured and used for other platforms with different power requirements by simply changing or adding modules.
Key benefits
Key benefits
Zero-Voltage Switching topology provides 97.4% efficiency
Power modules can be scaled to meet diverse power requirements
Compact, high-density power modules optimize available space
Power delivery network for robots using a 67V battery
The PRM™ power module, a high-performance buck-boost regulator creates an intermediate bus of 24V to 48V with 96 to 98% efficiency to power servos and additional downstream power modules, including fixed ratio NBMs, ZVS buck and ZVS buck-boost regulators. All modules can also be paralleled for higher power conversion.
PRM pre- and post-transformation regulators
Non-isolated regulated
Input: 48V (36 – 75V)
Output: 48V (5 – 55V)
Power: Up to 600W
Efficiency: Up to 97%
As small as 22.0 x 16.5 x 6.73mm
Non-isolated fixed-ratio
Input: 36 – 60V
Output: 7.2 – 15.3V
Power: Up to 2400W
Efficiency: Over 98%
As small as: 23 x 17 x 5.2mm
Power delivery network for robots using a 24 to 48V battery
The second powertrain architecture highlights the use of direct conversion from the battery to the point-of-load. PRM™, ZVS Buck, and ZVS Buck-Boost regulators support these applications. One example is the PI3740 ZVS Buck-Boost regulator which provides more than 100W of power from a 10 x 14 x 2.5mm SiP package with peak efficiencies of up to 96%.
Non-isolated regulated
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Efficiency: Over 98%
10.5 x 14.5 x 3.05mm
Non-isolated regulated
Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
Output: 2.2 – 16V
Current: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.56mm