Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
新規設計でのご使用は推奨しておりません。
I13TL1A0は3チャネルのパッシブデジタルアイソレータで、バイコーのデジタルインターフェース (D44TL1A0)、高性能電力変換、レギュレーション、トランスの各モジュールおよびブリックと組み合わせて使用することで、二次側基準のデジタル電源システムの監視および制御を可能にします。I13TL1Aのパッシブデザインは、小さい実装面積でシステムの電力密度を上げながら、システムの複雑さを軽減します.
条件で絞り込む
| 製品番号 | 入力電圧 (V) | 絶縁耐圧 (Vdc) | パッケージ | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|
|
I13TL1A0 »
|
![]() |
Part Number: I13TL1A0 » |
入力電圧 (V):
3.3
|
絶縁耐圧 (Vdc):
4242
|
パッケージ:
10 x 10 LGA SiP
|
詳細 |
入力信号から給電、VCCは不要
動作入力電圧= 3.3 V(標準)
動作電圧= 420VDC、300VRMS
AC絶縁電圧= 3000VRMS
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
中間バスコンバータ
A digital power-system supervisor which provides a communication interface