Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
不建议将此产品用于新设计。
I13TL1A0 是一个三通道无源数字隔离器,当与 Vicor 的数字监控制器(D44TL1A0)和高性能电源转换、稳压和转换模块和砖模块一起使用时,可实现二次引用数字电源系统监测和控制。I13TL1A 的无源设计降低了系统复杂性,同时其小占位面积提高了系统功率密度。
筛选产品
| 型号 | 输入电压(V) | 隔离(Vdc) | 封装 | 加入购物车/查看详情 | ||
|---|---|---|---|---|---|---|
|
I13TL1A0 »
|
![]() |
Part Number: I13TL1A0 » |
输入电压(V):
3.3
|
隔离(Vdc):
4242
|
封装:
10 x 10 LGA SiP
|
详细 |
由输入信号供电,无需 VCC
运行输入电压 = 3.3V(典型值)
工作电压 = 420VDC 300VRMS
AC 隔离电压 = 3000VRMS
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%