Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
MicroRAMの出力リップル減衰モジュールは、アクティブフィルタリングとパッシブフィルタリングの両方を組み合わせて、60Hz〜1MHzの帯域で40dBを超えるノイズ減衰を実現します、MicroRAMは3〜30 VDCの範囲で動作し、20または30 Aモデルのいずれかで使用でき、VicorのMI-200 / MI-J00およびMaxi、MiniおよびMicroシリーズDC-DCコンバータを含むほとんどのメーカーのスイッチングコンバータと互換性があります。
MicroRAMの閉ループ・アーキテクチャにより、負トランジェントが大幅に改善され、デュアル・モード制御により、正確なPOL(point-of-load)電圧調整が保証されます。MicroRAMは、組み込まれたORingダイオード機能を使用して、冗長および並列動作をサポートします。
60Hzから1MHzまでの帯域で 40dBを超えるリップル減衰
環境ストレススクリーニング
アクティブフィルタとパッシブフィルタの組み合わせ
20Aと30Aの定格
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
業界標準の「ブリック型」を確立したDC-DCコンバータ
MIL output ripple attenuation module
VI-200/VI-J00用のミリタリーグレード出力リップル減衰モジュール