Vicor DCM in ChiP package expands enhanced output voltage regulation models
Vicor DCM in ChiP package expands enhanced output voltage regulation models


Summary: The DCM in a ChiP package is an isolated, regulated DC-DC converter, operating from an unregulated, wide range input to generate an isolated DC output. With its high frequency
zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across the input line range. Modular DCM converters and downstream DC-DC products support
efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
Announced today:
Nominal Input Voltage |
ChiP Package |
Input Voltage Range |
Output Voltage | ||||||||
3.3V | 5V | 12V | 13.8V | 15V | 24V | 28V | 36V | 48V | |||
300V | 4623 | 200 – 420V | 400W | 500W | 600W | 500W | 500W | ||||
290V | 4623 | 160 – 420V | 600W | ||||||||
275V | 4623 | 120 – 420V | 375W | 375W | 375W | ||||||
270V | 4623 | 160 – 420V | 150W | 250W | 500W | 500W | 500W | 500W | 500W | ||
48V | 3623 | 36 – 75V | 160W | 320W | 320W | 320W | 320W | 320W | 320W | ||
30V | 3623 | 9 – 50V | 80W | 80W | 160W | 160W | 160W | 160W | 160W | ||
28V | 3623 | 16 – 50V | 120W | 180W | 320W | 320W | 320W | 320W | 320W | ||
24V | 3623 | 18 – 36V | 180W | 320W | 320W | 320W | 320W | 320W | 320W |
Table 1 – Vicor's DCM Family – Items in green are newly released, others were previously announced.
Aimed at a variety of applications, including UAV, ground vehicle, radar, transportation and industrial controls, Vicor has added a new 30V input nominal module (9 – 50V range) in a 3623 ChiP package (1.52 x 0.90 x 0.29 in). This converter has an output voltage of 15V maximum power of 160W, achieving a power density of 404 W/in3. Also announced is a 375W module with a nominal input voltage of 275V (120 – 420V) and 24V output in a 4623 ChiP package (1.89 x 0.90 x 0.29 in), achieving a power density of 775 W/in3.
Learn more about these products at:
https://www.vicorpower.com/new-products/dcm
About Vicor Corporation
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Power Component Design Methodology
Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.
Vicor is a trademark of Vicor Corporation.