Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
A traditional silver box power supply is large. It’s difficult to fit in tight spaces and its heavy weight inhibits engineers’ goals to increase driving range between charges. The supply and other silver boxes – on board charger and inverter – all require liquid cooling that adds more weight and complexity. A discrete solution likely won’t work on a different platform, and reengineering to scale power up and down requires significant cost and time frames. The key challenges were:
Vicor power modules are industry leading in high density power conversion. Their packaging protects inside components from harsh environmental conditions, eliminating creepage and clearance issues that make discrete solutions so large and heavy. Power modules provide conversion that’s already tested, with simple passive thermal management, and are easy to adapt for use in different vehicle platforms. Their much smaller volume also makes it feasible to combine DC-DC conversion, on board charging and inverter into one box.
Up to 20kW of power in a very compact, lightweight solution
Isolation incorporated within the module eliminates extra components
重量を削減
The BCM6135 power module converts the high voltage battery power down to a 48V SELV at 98% efficiency. The PRM3735 is used to provide a regulated 48V rail, while the DCM3735 converts 48V to a 12V regulated rail. Modules can be easily paralleled to provide as much power as is needed downstream. With the miniature dimensions of power modules, the resulting overall volume of the power supply is small enough to be located within tight spaces in the vehicle engine compartment where a bulky, heavy discrete power supply simply would not fit.
AVAILABLE
BCM6135 シリーズ
絶縁 電圧変換比固定
入力電圧: 800V (520 – 920V)
出力電圧: 48V (32.5 – 57.5V)
出力電流: 最大80A
出力電力: 2.5kW
ピーク効率: 97.3%
61 x 35 x 7.4mm
AVAILABLE
PRM3735 シリーズ
非絶縁 レギュレータ
入力電圧: 48V (31 – 58V)
出力電圧: 48V (36 – 54V)
出力電力: 2.5kW
ピーク効率: 99.2%
36.6 x 35.4 x 7.4mm
AVAILABLE
DCM3735 シリーズ
非絶縁: レギュレータ
入力電圧: 48V (35 – 58V)
出力電圧: 12V (8 – 16V)
出力電力: 2kW
ピーク効率: 96.5%
36.6 x 35.4 x 5.2mm
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging