Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Displaying mission-critical data, sensor feeds, and navigation in extreme environments requires a rugged power supply that is reliable in the harshest of conditions. These units function over wide operating temperature ranges and the power supply must adhere to MIL-STD. Using a standardized VPX power supply would gain efficiencies in engineering efforts and cost.
Vicor VITA 62 power supplies are based on high performance Vicor power modules. The high power and current delivery, strong thermal performance, and reliability of Vicor products ensure longer mission times and superior system endurance. These VPX power supplies are configurable, rugged, and meet MIL-STD.
VITA 62-compliant 3U solution
Rugged, reliable power supply for harsh conditions
Applying over 40 years of experience in aerospace and defense applications
The Vicor VITA 62-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 600W within the 3U package. Thermally adept packaging ensures high performance under harsh conditions, efficiency powering the downstream loads.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements