Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
ミサイル防衛システムの高度化が進むなか、最新のオンボード技術を組み込み、より正確で確実な性能を保証するためには、これまで以上に高性能な電源システムが必要になります。主な目標は以下の通りです。
Vicorの高性能電源モジュールを採用することで、高度なオンボード機能の実現に不可欠な熱的、機械的、電力密度の面でのメリットが得られます。VicorのDCM3623を使うことで、絶縁・電圧安定化した-28Vバスに給電、16Vから50Vまでの広い入力電圧範囲をDC-DC変換し、優れた電力密度と93.6%のピーク効率が実現します。
従来は実現できなかったシステムのサイズと重量
過酷な環境に対応する高い性能
広い入力電圧範囲
MIL-STD-704F準拠の28V入力から-28V(300W)の電圧変換には、絶縁型でレギュレーション機能があるDC-DCコンバータDCM™を使用します。VicorのChiPパッケージの熱的、機械的、電力密度の面のメリットにより、従来は実現できなかった小型・軽量かつコスト効率の高い電源ソリューションの構築が可能になります。ゼロ電圧スイッチング(ZVS)トポロジによる高効率との相乗効果で、DCMモジュールを使えば、さまざまな環境で極めて優れた電源システム性能が実現します。このアプリケーションでは、VicorのDCM3623によって16Vから50Vまでの広い入力電圧範囲のDC-DC変換と、93.6%のピーク効率と818W/in3の電力密度を実現しています。
絶縁 レギュレータ
入力電圧: 28, 30, 270V
出力電圧: 3.3, 5, 12, 15, 24, 28, 48V
出力電力: 最大1300W
ピーク効率: 96%
0.98 x 0.90 x 0.28in 他
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements
Quickly modifying a standard SOSA supply to meet an applications hold-up requirements for vehicle protection and countermeasures
Learn how Vicor delivers power to vehicle protection and countermeasures systems using a configured SOSA aligned power supply