Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
To further advance the radar’s capabilities to detect maritime targets, identify weather concerns, and support search and rescue efforts, a configurable system – unlike a discrete solution – needs to be multi-sourced and mitigate engineering efforts to bring the product to market sooner. Reducing overall weight would also benefit the host vehicles now equipped with more technology and functionality.
Vicor VITA 62 compliant power converters address the challenge of evolving power demands and migrating to a standard unit power supply. They are based on Vicor high performance power modules and efficiently deliver the power and voltages required within the standard footprint. The VPX power supplies are configurable, rugged, and meet MIL-STDs.
Supporting multiple output voltages
Configurable register settings to ensure interoperability
Significant weight reduction
The 600W Vicor VITA 62-compliant 3U power supply is based on low-noise Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. Employing high efficiency, two-sided conduction-cooled modules, the Vicor VITA 62 and considerably improves the overall thermal management while powering the downstream loads.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements