Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
Powering military vehicle functionality faces critical challenges in balancing, transporting, and generating energy for advanced, power-hungry systems in harsh environments. Key issues include immense power demands for new sensors and weapons, the high logistical burden of fuel supply, reliance on heavy, low-density batteries, and maintaining, operating, and charging in remote areas.
Vicor SOSA aligned power supplies are based on Vicor high performance Vicor DC-DC converter technology. The high power and current delivery, strong thermal performance, and reliability of Vicor VPX products ensure longer mission times and superior system endurance to support crucial missions.
Bluewire unit for NED, with small power de-rating
Highly rugged, conduction-cooled SOSA aligned power supply
Quick prototyping and time-to-market
The Vicor SOSA-compliant 3U power supply is based on Vicor DCM™ DC-DC converter technology, which provides superior density in a low-profile package. This solution can provide up to 800W within the 3U package and employs high efficiency, two-sided conduction-cooled modules. Up to four power supplies can be paralleled to increase output power capability with proprietary wireless current sharing.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements