Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
This manufacturer of inspection equipment was looking for ways of improving the integrity of pipeline surveys while reducing the associated downtime. Upgrades to the sensors, cameras and onboard processors, together with the use of higher torque drive motors to provide higher crawler speed, increased the onboard power required. Space and weight for the power supply upgrade was, however, limited. Key goals were:
Onboard the crawler the 24V battery supply was regulated down to 12V for the drive motors, sensors and processor by a DCM DC-DC converter. The small size of the DCM converter, which provided 320W in a package of just 38.7 x 22.8 x 7.2mm, freed up space for the additional sensors.
Power supply size reduced by a small footprint, low profile (7.2mm) and low weight converter
Minimal electromagnetic interference (EMI)
ZVS topology enables modules with up to 98% efficiency
A DCM converter provided the isolation and regulation for motors and sensors. The rugged packaging and high efficiency (93%) of the DCM converter helped to reduce the operating temperature and improved the reliability of the power solution. To analyze this power chain go to the Vicor Whiteboard online tool.
絶縁 レギュレータ
入力電圧: 9 – 420V
出力電圧: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
出力電力: 最大1300W
ピーク効率: 96%
24.8 x 22.8 x 7.21mm 他
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions