Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
As robotic fleets reshape logistic, delivery and inspection industries the demand for more efficient and flexible charging solutions is increasing. At the same time more autonomy requires the elimination of human intervention. Targeted at aerial, mobile, marine and industrial robots this customer, WiBotic, wanted to develop a wireless charging station that avoided unreliable mechanical connectors and intelligently adjusted its output to meet the needs of different robots’ onboard batteries. The key goals were:
An external AC supply provided the nominal 48V power to the charging station. The voltage varied due to losses in the long cable, which a PRM buck-boost module then regulated. The output voltage and current of the PRM could be varied to match the wide range of battery types of the visiting robots.
Extremely wide output voltage adjustment (20 – 55V)
Uniquely capable of handling of wide differences in input and output voltage (up to 10:1)
Highly efficient over full adjustment range (>97%)
A PRM buck-boost module regulated the widely varying input voltages, providing a precisely regulated output, adjustable over a wide range to suit each robot’s battery requirement. To analyze this power chain go to the Vicor Whiteboard online tool.
非絶縁 レギュレータ
入力電圧: 48V (36 – 75V)
出力電圧: 48V (5 – 55V)
出力電流: 最大600W
ピーク効率: 98%
22.8 x 13.8 x 7.41mm 他
Digitimes key pathways for unmanned vehicle technology
Learn about high-density power conversion for UAVs
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Build better UAVs using modular power
Power Delivery Networks (PDN) based on Vicor high performance power modules enable innovative designs for the next generation of UAV development
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions