Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Automotive OEMs are setting aggressive goals to electrify their vehicle fleets over the next 5-10 years. To do that, they need to overcome hurdles, not the least of which is how to deliver nearly 20 times the electric power compared to existing internal combustion engine (ICE) vehicles without taking up valuable package space and adding costly weight. They need to ensure that every EV is compatible with DC fast charging stations along the highway to eliminate range anxiety. And they need to show consumers that EVs have all the comfort, safety, and performance of ICE vehicles. Vicor is partnering with OEMs and Tier 1 suppliers to help them overcome these hurdles using innovative modular power delivery networks (PDNs). Go to Vicor automotive solutions
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Betterfrost harnesses 48V in EVs for record-setting windshield defrosting and to extend winter range
Betterfrost’s 48V power control module uses conductive pulsed heating to defrost EV glass in under 60 seconds, saving energy and preserving winter range
INFAC、バッテリーパックの高電力密度化によりEVの航続距離を延長
INFACは、堅牢な液冷システムを最大限に活用するため、DC-DCコンバータのモジュールをバッテリーパック内部に配置しました。DC-DCコンバータ専用の独立した冷却システムを不要にすることで、EVの航続距離を延ばし、電力効率の向上を実現しました。
Automotive Innovation Day 2026
Vicor presented innovative benefits of using compact, power dense DC-DC conversion