Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
This product is not recommended for new designs.
New configurations are not available. Please use the Power System Designer tool to find a product for your project.
The LoPAC family consists of three ultra-low-profile, fan-cooled, switching power supplies that combine the advantage of power-factor correction (PFC) with high-power density. All units feature universal input and accept voltages from 85 to 264VAC , 47 – 500Hz or 100 – 300VDC (100 – 380VDC for the PFC Mini). Configured with highly reliable Vicor DC-DC converters (VI-2XX, VI-JXXand Maxi, Mini, Micro modules), the LoPAC family offers from one to six outputs and up to 1500W dependent on model and configuration.
User-configurable supplies with one to six outputs dependent on model
Protective features: inrush limiting, transient protection and EMI filtering
Fan-cooled power supplies with high-power density
Fully compliant with global standards
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
Three ultra-low-profile, fan-cooled, switching power supplies with PFC