Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
The VIPAC family of power systems is a new class of user-defined, modular power solutions for MIL-COTS applications. It incorporates either the Vicor M-FIAM5B or M-FIAM9, which provides EMI filtering and transient protection, Vicor Maxi, Mini and Micro series DC-DC Converters (H- or M-Grade) and a choice of output connections and mechanical platforms. The MIL-COTS VIPAC can be specified with one, two or three outputs with voltages as low as 3.3VDC to as high as 48VDC and power levels from 50 – 400W per output. The VIPAC is available with a 28VDC input in a variety of packages with profiles as low as 0.75in.
Single, dual or triple outputs
MIL‑STD‑461E EMI compliance
Input transient protection: MIL‑STD‑704E/F (M‑FIAM5B); MIL‑STD‑704A/E/F & MIL‑STD‑1275A/B/D (M‑FIAM9)
Compliant to MIL-STD-810 for shock and vibration
Power modules simplify creepage and clearance design solutions for electric vehicles
Overmolding is the key to solving arcing issues in 48V automotive power systems
Power under pressure: Meeting the military’s surging energy demands
More capability (power) and compatibility are in demand for military power system designers. Learn how the Vicor SOSA Power Supply solves this problem
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Current multipliers: The obvious choice for powering AI processors and other demanding applications
AI processors need to handle low-voltage, high-current demand, which can cause power system bottlenecks. Learn how current multiplication can change that.
Rugged DC-DC converters supporting traditional design
Family of DC-DC converters providing high density, low noise, with advanced power processing
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs
Rugged input filter module for MI-200/MI-J00
Rugged output ripple attenuator for VI-200/VI-J00
Rugged input filter module for Maxi, Mini, Micro
MIL output ripple attenuation module
Active PFC module
Single-phase AC front-end system incorporating the FARM and the MiniHAM
Rugged AC input filter and rectifier for MI-2xxxx/MI-Jxxxx
Autoranging rectifier module for VI-200/VI-J00
Autoranging rectifier module for Mini, Maxi, Micro