我们的磁性元件配件产品线用来控制AC电流和电压,并过滤掉不需要的电子信号,以低成本提供高可靠性。
Inductors
Power Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | Technical Drawing | |
480 nH | HCV1707R1-R48-R | Yes | 32 A | View details | |
420 nH | HCV1206-R42-R | Yes | 16 A | View details | |
200 nH | FPT705-200-R | Yes | 13 A | View details | |
150 nH | FPV1006-150-R | Yes | 25 A | View details | |
480 nH | HCV1206-R48-R | Yes | 16 A | View details | |
900 nH | HCV1206-R90-R | Yes | 14 A | View details | |
230 nH | FPT705-230-R | Yes | 13 A | View details | |
230 nH | FP2207R1-R230-R | Yes | 50 A | View details | |
1.5 µH | HCV1206-1R5-R | Yes | 12 A | View details | |
500 nH | FPV1507-500-R | Yes | 25 A | View details |
Common mode Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | Technical Drawing | |
600 µH | 37052-601 | Yes | 10 A | View details |
Input Common mode Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | DCR (Max) | 3-D Model Drawing | Technical Drawing | |
49 µH | 47721-490 | Yes | 22 A | View details | |||
220 µH | 49390-221 | Yes | 10.5 A | View details | |||
1,000 µH | 31743 | Yes | 12 A | 6.5 mΩ | View details | ||
1400 µH | 47724-142 | Yes | 4.0 A | View details | |||
2,163 µH | 31943 | Yes | 1 A | 42 mΩ | View details | ||
2,200 µH | 32006 | Yes | 13 A | 14 mΩ | View details | ||
3,000 µH | 31742 | Yes | 7 A | 18 mΩ | View details | ||
2260µH | 47718-232 | Yes | 8 A | View details |
Output Common mode Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | DCR (Max) | Technical Drawing | |
70 µH | 36-00029-06 | Yes | 80 A | 0.4 mΩ | View details | |
110 µH | 36-00029-07 | Yes | 60 A | 0.6 mΩ | View details | |
350 µH | 36-00029-01 | Yes | 40 A | 2 mΩ | View details | |
420 µH | 36-00037 | Yes | 20 A | 5 mΩ | View details |
Input Differential mode Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | DCR (Max) | 3-D Model Drawing | Technical Drawing | |
22 µH | 33206 | Yes | 12 A | 5.5 mΩ | View details | ||
1,000 µH | 36-00036 | Yes | 4 A | 250 mΩ | View details |
Output Differential mode Inductors
Description | Part Number | RoHS Compliant | Current Rating | DCR (Max) | 3-D Model Drawing | Technical Drawing | |
0.2 µH | 30268 | Yes | 40 A | - | View details | ||
27 µH | 32012 | Yes | 12 A | - | View details | ||
1.8 µH | 32497 | Yes | 10 A | - | View details |
Output sense Compensation Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | DCR (Max) | Technical Drawing | |
1,000 µH | 36-00030 | Yes | 4 A | 35 mΩ | View details |
Surface mount Inductors
Inductance | Part Number | RoHS Compliant | Current Rating | DCR (Max) | 3-D Model Drawing | Technical Drawing | |
0.37 µH | 31499-16 | Yes | 100 A | 0.23 mΩ | View details | ||
0.66 µH | 31499-15 | Yes | 75 A | 0.42 mΩ | View details | ||
1.03 µH | 31499-14 | Yes | 60 A | 0.58 mΩ | View details | ||
1.48 µH | 31499-13 | Yes | 50 A | 0.82 mΩ | View details | ||
2.62 µH | 31499-12 | Yes | 37.5 A | 1.43 mΩ | View details | ||
5.90 µH | 31499-10 | Yes | 25 A | 3.23 mΩ | View details | ||
8.4 µH | 31499-09 | Yes | 21.4 A | 4.49 mΩ | View details | ||
13.2 µH | 31499-08 | Yes | 16.6 A | 7.56 mΩ | View details | ||
47.4 µH | 31499-05 | Yes | 8.8 A | 29.4 mΩ | View details | ||
133 µH | 31499-03 | Yes | 5.6 A | 81.2 mΩ | View details | ||
243 µH | 31499-02 | Yes | 3.9 A | 156 mΩ | View details |
Line Filters
HAM Line Filter - Outline Drawing
Description | Part Number | RoHS Compliant | 3-D Model Drawing | Technical Drawing | |
Outline Drawing | 30205 | Yes | View details |
Transformers
PR Bus Isolation
Inductance | Part Number | RoHS Compliant | DC Resistance | 3-D Model Drawing | Technical Drawing | |
101 - 187 µH | 29768 | Yes | 40 - 50 mΩ | View details |