Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
単出力、2出力、3出力DC-DC コンバータのMegaMod MegaMod Jr.ファミリは、通常であればカスタム電源を必要とするアプリケーションに、コストパフォーマンスの高い高性能な既製のソリューションを提供します。 MegaModsは、ボードマウント電源の代わりにシャーシマウントの電源を提供します。 MegaModおよびMegaMod Jr.は、最大出力600Wの単出力、2出力、3出力がご注文いただけます。
Chassis-mount DC-DC converters
Low-noise ZCS / ZVS power architecture
より高出力用にブースターモジュール版もあり
Single, dual, or triple outputs
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost: Putting on the heat
Betterfrost uses a 48V module for pulsed, conductive glass heating, clearing ice in under 80 seconds while cutting start-up defrost energy by 95%
既存製品の保守・サポートのためのレガシーDC-DCコンバータ
業界標準の「ブリック型」を確立したDC-DCコンバータ
Highly flexible system of DC input, with as many as four user-definable outputs
VI-200/VI-J00 用 出力リップルアッテネータ
Active PFC module
VIAパッケージのPFM向け AC入力フィルタおよび整流器モジュール