Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
产品宣布停产。 PCN 042318
Granite Power 的 MIL-COTS PFC 前端可以接受 102 – 264 Vac 宽输入电压范围,频率范围从 47 至 440 Hz,并可提供高达 1,400W 的输出功率。MIL-COTS PFC 前端符合 MIL-STD-704F 选择的 OV 瞬态。当配合特定外部滤波器使用时,它也符合 MIL-STD-461 选择的传导干扰和敏感性部分的要求。MIL-COTS PFC 前端具有非常薄形而坚固的砖型结构,符合 MIL-STD-810 的多种环境要求,其中包括冲击和振动。
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%