Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
We recently had a customer that had a variety of unique power system challenges that needed to be overcome. One of these challenges required configuring one of our many DC-DC DCM modules to provide a specific input and output voltage range. System requirements were:
Using our Power Component Design Methodology we developed a solution using a mix of standard power components, plus specifically configured DCM DC-DC converter modules. Two DCM4623 converters were selected from our component library and configured to operate from a unique 210V nominal input voltage but with different output voltages.
Eight of the first DCMs were configured in parallel to create a high power 3.2kW, isolated and regulated 22V output. This array fed the large bulk capacitor of 200mF. The second DCM was configured to create a 53V output, which was then fed into a pair of Bus Converter Modules (BCMs) to create an efficient, regulated 300W, 3.3V output.
The inherent benefits of the power components used in the design meant that the system had high power density, allowing it to be very small size and lightweight. As with all systems using the Power Component Design Methodology, the system was straightforward to implement, and the short-lead time, cost-effective configured DCM capability offered by Vicor avoided the delays and NRE typically associated with application-specific converters.
Additionally, the DCMs’ constant switching frequency simplified the filtering required to avoid interference affecting associated sensitive equipment.
By using the Power Component Design Methodology, the customer was able to create a highly flexible, efficient solution that met their performance and time to market objectives.
Related content
Product overview: DCM DC-DC converter modules
Product overview: BCM bus converter modules
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%