Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
数据中心 PRM&VTM 解决方案利用了分比式电源架构要求的特点,非隔离服务器应用提供了 48V 直接到负载点的电源转换,应用于CPU, GPU, ASIC 和存储设备。这些解决方案为高性能计算提供了高密度、高效率和低噪声转换。
筛选产品
| 型号 | Datasheet | 输入电压 (V) | 输出电压 (V) | 输出电流 (A) | 功率 (W) | 支持与 VTM 连接 | 封装 | 安装方式 | 温度 | Dimensions mm | Dimensions in. | 加入购物车/查看详情 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
筛选产品
| 型号 | Datasheet | 输入电压 (V) | 输出电压 (V) | 输出电流 (A) | K 因数 | 安装方式 | 温度 | Dimensions mm | Dimensions in. | 封装 | 加入购物车/查看详情 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Datasheet: | 输入电压 (V): 43.2 (26.0 - 55.0) |
输出电压 (V): 1.8 (1.0 - 2.29) |
输出电流 (A): 95.0 |
K 因数: 1/24 |
安装方式: SMD |
温度: -40 to +125°C |
Dimensions mm: 13.49 x 22.5 x 4.5mm |
Dimensions in.: 0.531 x 0.866 x 0.177in |
封装: 1323 |
View Details | ||
非隔离稳压器
ZVS 升降压拓扑
~1MHz 开关频率
功率密度高达 1,700W/in3 (103W/cm3)
非隔离变压器
高达 135A
高频率正弦振幅转换器™
快速瞬态响应
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
大规模为人工智能(AI)供电
Maury Wood 在 Electronic Specifier 播客上介绍为人工智能(AI)供电所面临的挑战,并且揭示了晶圆级处理器的发展趋势