Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
不建议将此产品用于新设计。
D44TL1A0 是一个数字电源系统监控器,为主处理器与多达四个 Chip BCM 母线转换器模块之间提供了一个通信接口。监控器通过一个 PMBus 兼容接口与系统控制器进行通信。作为一个沟通桥梁,监控器与隔离的 UART 接口上的多达四个 BCM 母线转换器模块进行通信。通过 D44TL1A0,主机处理器可以配置、设置保护限制,并监测每个 BCM。d monitor each BCM.
筛选产品
| 型号 | 输入电压(V) | 温度等级 (°C) | 封装 | 接口产品 | 加入购物车/查看详情 | ||
|---|---|---|---|---|---|---|---|
|
D44TL1A0
|
![]() |
Part Number: D44TL1A0 |
输入电压(V):
2.7 - 16
|
温度等级 (°C):
-40 - 125
|
封装:
10 x 10
|
接口产品:
VI Chip BCM 6123
|
详细 |
PMBus 兼容主机接口用于加强监测和控制 ChiP BCM 母线转换器模块
经由 Vicor 数字隔离器(I13TL1A0)通过专用UART连接的多达四个 BCM 可实现二次引用 BCM 控制和遥测
OVP、OCP、OTP 保护和监测
10 x 10 毫米栅格阵列(LGA)封装
Powering AI processors – 48V vertical power delivery changes the game
AI models demand huge current, driving legacy multiphase designs past 50 phases—causing space, thermal, and control limits Vicor addresses
Innovative 48V AI power architecture delivers both high current density and high current gain
Vicor 48V Factorized Power Architecture slashes thermal losses and delivers high current density to meet the extreme power demands of AI processors
48V Factorized Power Architecture™ slashes thermal losses and outperforms multiphase approach when powering AI
AI hardware faces severe power and cooling limits. Engineers debate 48V vs. 6V intermediate buses alongside new vertical power delivery (VPD) structures
Betterfrost:精准加热,高效除冰
Betterfrost 使用 48V 模块进行脉冲传导玻璃加热,可在 80 秒内去除冰层,同时将启动除霜能量降低 95%